IESNA:LM-63-2002
[TEST]P951710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-740-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46045
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5309.7 7351.2 8961 10153.3 11011.1 11580 11745.9 11651.5 11860.3 13015.4
14845.3 16944 18954.1 20704 22182.2 23503.2 24283.8 24512.5 24100.8 22899.9
20575.3 16349.3 13138.3 10710.8 6610.6 3722.8 2570.5 1867.1 1435.4 1166.6
983.6 546.1 340.3 20 0 0 0
5309.7 7396.9 9001 10176.1 11085.4 11663 11834.5 11788.8 11991.8 12992.5
14742.4 16926.9 18999.9 20752.6 22230.8 23488.9 24343.8 24618.3 24203.7 23028.6
20792.6 16658.1 13138.3 10839.5 6888 3825.7 2622 1892.8 1452.5 1183.7
1006.5 503.2 351.7 45.7 0 0 0
5309.7 7331.2 8926.6 10147.6 11076.8 11711.6 12020.4 12011.8 12166.2 13009.7
14568 16518 18448 20152.1 21541.7 22565.4 23554.7 24046.5 23943.5 23091.5
21370.2 18648.2 14756.7 11871.7 8838 4694.9 2956.5 2101.6 1604.1 1301
1112.3 903.5 717.7 551.8 251.6 0 0
5309.7 7205.4 8789.4 10021.7 11028.2 11820.2 12272 12409.2 12500.7 13064
14273.5 15808.9 17658.9 19228.6 20521 21536 22419.5 23114.3 23297.3 22954.2
21856.3 19977.7 17244.3 14070.5 11008.2 7920.2 4929.4 3010.8 1978.6 1463.9
1218 1009.3 812 586.2 203 5.7 0
5309.7 7016.6 8537.8 9781.6 10868.1 11811.6 12495 12898.2 13069.7 13404.3
14187.7 15408.6 16924 18319.3 19551.7 20583.9 21496 22276.6 22808.4 22948.5
22608.3 21667.6 19831.9 17175.6 14153.4 11005.3 7628.5 4526.2 2673.4 1772.7
1389.6 1172.3 900.7 617.6 214.4 0 0
5309.7 6893.7 8297.6 9509.9 10647.9 11671.5 12566.5 13221.3 13655.9 13984.7
14467.9 15300 16498 17804.7 19085.6 20215 21227.2 21984.9 22619.7 23140.1
23551.8 23474.6 22965.7 21753.3 19594.6 16692.4 13289.9 9635.7 5947.3 3516.9
2258.8 1429.6 720.5 308.8 88.6 8.6 0
5309.7 6593.5 7903 9069.6 10179 11259.8 12277.7 13189.8 13890.3 14467.9
14971.1 15540.1 16280.7 17347.2 18568.1 19943.4 21210.1 22433.8 23486 24429.6
25347.4 26356.8 26797.1 27068.7 26897.2 25584.8 23020 18999.9 13798.8 8363.4
3922.9 1835.7 840.6 317.4 91.5 17.2 0
5309.7 6310.4 7311.2 8369.1 9381.3 10416.3 11431.4 12412.1 13349.9 14202
14956.8 15691.7 16389.3 17078.4 17833.3 18762.5 19914.8 21161.5 22453.9 23814.9
25290.2 27657.7 29196 30162.4 31140.3 31686.4 31346.2 29630.6 26219.5 21293
14828.2 8726.5 3359.6 1140.8 265.9 22.9 0
5309.7 5995.9 6696.4 7457 8309 9158.2 10093.2 10942.4 11785.9 12620.8
13501.5 14373.6 15259.9 16226.4 17198.5 18199.3 19354.4 20698.3 22133.6 23837.7
25759.2 29130.2 31426.2 33276.2 35520.7 38391.4 41267.9 42791.8 41688.2 36816
27686.3 15505.8 5375.4 1295.2 174.4 8.6 0
5309.7 5895.8 6499.1 7239.7 8028.8 8829.4 9672.9 10462.1 11282.7 12106.2
12949.6 13784.5 14685.2 15600.2 16615.2 17636 18808.3 20166.4 21607.5 23300.2
25296 28452.6 31266.1 33159 35615.1 38791.7 42077 44144.3 43303.7 38560.1
28830 15823.2 5106.7 1189.5 188.7 11.4 0
5309.7 5581.3 5941.6 6384.8 6885.1 7448.4 8026 8592.1 9186.8 9815.9
10459.2 11105.4 11771.6 12503.6 13318.5 14222 15211.3 16329.3 17590.2 19051.3
20955.6 23640.4 25530.4 27377.5 29602 31895.2 33839.5 34211.2 32306.9 27503.3
19125.7 8486.3 1644.1 291.6 57.2 20 0
5309.7 5381.1 5544.1 5772.9 6061.7 6384.8 6699.3 7010.9 7356.9 7677.1
8046 8400.5 8749.4 9169.7 9618.6 10181.9 11022.5 12051.8 13178.4 14296.4
15837.5 17515.9 18562.4 19643.2 20420.9 21001.3 20935.6 19714.7 17533 14230.6
9206.9 3522.6 677.6 117.2 40 14.3 0
5309.7 5181 5123.8 5141 5181 5218.2 5241 5272.5 5266.8 5238.2
5215.3 5181 5172.4 5195.3 5189.6 5198.2 5481.2 6096 6767.9 7434.1
7977.4 8091.7 7968.8 7445.5 6599.2 5664.2 4369 2956.5 1932.9 1178
600.4 251.6 105.8 34.3 5.7 0 0
5309.7 4775 4311.8 3905.8 3542.6 3182.4 2807.8 2456.1 2124.4 1832.8
1589.8 1412.5 1346.7 1375.3 1418.2 1452.5 1435.4 1458.2 1604.1 1752.7
1809.9 1741.3 1438.2 1020.8 671.9 431.7 331.7 274.5 220.2 165.8
114.4 62.9 31.5 11.4 0 0 0
5309.7 4377.5 3594.1 2907.9 2341.7 1944.3 1667 1501.1 1383.9 1283.8
1192.3 1109.4 1029.3 1000.7 1026.5 1069.4 1106.5 1109.4 1049.4 963.6
846.3 714.8 594.7 483.2 397.4 337.4 288.8 243 188.7 137.2
88.6 40 20 5.7 0 0 0
5309.7 4054.4 3016.5 2227.4 1755.6 1544 1435.4 1346.7 1258.1 1166.6
1080.8 997.9 923.5 854.9 809.2 792 786.3 783.4 780.6 772
752 694.8 606.2 503.2 400.3 305.9 251.6 211.6 168.7 122.9
65.8 34.3 17.2 0 0 0 0
5309.7 3754.2 2553.3 1829.9 1555.4 1441.1 1352.4 1263.8 1175.2 1086.5
1000.7 920.7 846.3 777.7 709.1 651.9 611.9 583.3 569 566.1
560.4 543.3 474.6 388.9 320.2 288.8 251.6 208.7 154.4 100.1
60 28.6 11.4 0 0 0 0
5309.7 3539.8 2253.1 1658.4 1486.8 1392.5 1301 1212.3 1120.8 1026.5
935 857.8 783.4 717.7 663.4 626.2 560.4 514.7 491.8 471.8
434.6 408.9 383.1 360.3 334.5 305.9 265.9 220.2 177.3 140.1
102.9 57.2 8.6 0 0 0 0
5309.7 3336.8 2038.7 1589.8 1458.2 1358.2 1263.8 1166.6 1077.9 983.6
895 812 740.6 686.2 643.3 600.4 551.8 531.8 511.8 460.3
437.5 420.3 406 391.7 368.8 334.5 291.6 243 208.7 171.6
128.7 77.2 5.7 0 0 0 0
5309.7 3233.8 1930 1566.9 1441.1 1335.3 1232.3 1140.8 1052.2 957.9
866.4 786.3 720.5 666.2 623.3 589 543.3 511.8 480.4 451.8
431.7 417.5 406 388.9 366 323.1 257.3 220.2 185.9 148.7
102.9 42.9 0 0 0 0 0
5309.7 3228.1 1892.8 1541.1 1423.9 1315.3 1209.5 1115.1 1023.6 935
846.3 772 714.8 666.2 623.3 589 543.3 509 480.4 454.6
437.5 423.2 406 386 351.7 291.6 205.9 174.4 140.1 102.9
62.9 14.3 0 0 0 0 0
5309.7 3222.4 1887.1 1535.4 1418.2 1309.5 1206.6 1112.3 1020.8 932.1
843.5 772 712 666.2 623.3 589 543.3 506.1 480.4 454.6
437.5 423.2 406 386 351.7 285.9 200.1 168.7 134.4 97.2
54.3 11.4 0 0 0 0 0
